This item will be discontinued on: 31 Oct 2021
Mounting frame, 482.6 mm (19") for TS, CS Basic and modular enclosures
Article number: DK 7856.713
For the installation of the front and rear 482.6 mm (19˝) levels, the welded 482.6 mm (19˝) mounting frame may be attached with complete depth variability.
- Article number:
- DK 7856.713
- Product description
- The welded 482.6 mm (19") mounting frame may be attached with complete depth variability and is used to structure the front and rear 482.6 mm (19") level. The mounting frame has the same system punchings as the TS 8 enclosure section at the sides and rear, and therefore supports the mounting of various TS 8 system accessories such as cable clamp rails, cable shunting rings etc.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Dimensions
- Width: 482.6 mm
- Units
- 24 U
- Load capacity
- Up to 10,000 N static load, with even load distribution on two 482.6 mm (19") mounting frames, fully configured.
- Note
- A combination of 482.6 mm (19") mounting frame plus fan mounting plate is not possible. For active ventilation, we recommend use with modular fan roof.
- To fit
- Enclosure type: TS 8
CS basic enclosures
CS modular enclosures
Width: 600 mm
Height: 1,200 mm - Packs of
- 1 pc(s).
- Net weight
- 7.631 kg
- Gross weight
- 8.033 kg
- Customs tariff number
- 73269098
- EAN
- 4028177402355
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
FR(i)/TS 19" mounting frame, 24 U
Load capacity: Up to 1000 kg static load, with even
load distribution on two 482.6 mm (19") mounting
frames, with full installation.
A combination of 482.6 mm (19") mounting frames plus
fan mounting plate is not possible. We recommend
combined use with a modular fan roof for FR(i)/TS 8 for
active ventilation. Captive nuts and assembly screws,
TS 8 cable clamping rails, adjustable slide rails,
component shelves, modular fan roof.
Material: Sheet steel, zinc-plated, passivated
Dimensions (W x H): 600 mm x 1200 mm
Load capacity: Up to 1000 kg static load, with even
load distribution on two 482.6 mm (19") mounting
frames, with full installation.
A combination of 482.6 mm (19") mounting frames plus
fan mounting plate is not possible. We recommend
combined use with a modular fan roof for FR(i)/TS 8 for
active ventilation. Captive nuts and assembly screws,
TS 8 cable clamping rails, adjustable slide rails,
component shelves, modular fan roof.
Material: Sheet steel, zinc-plated, passivated
Dimensions (W x H): 600 mm x 1200 mm