This item will be discontinued on: 31 Oct 2021
- Article number:
- DK 7827.080
- Design
- Cranked
- Benefits
- Integral U markings in the front facilitate systematic assembly within the 482.6 mm (19˝) attachment level.
- Technical specifications
- Integral 482.6 mm (19") punchings (EIA standard)
- Side round and square punchings
- Clear chromated for conductive connection of the 482.6 mm (19") installed equipment.
- Material
- Sheet steel, 2 mm
- Supply includes
- Assembly parts
- Dimensions
- Width: 482.6 mm
- Units
- 15 U
- Note
- The mounting angles can also be used to accommodate 21", 23" and 24" attachment dimensions.
- Please select slide rails according to the relevant 482.6 mm (19") distance between levels.
- If combining with L-shaped mounting angles, a mounting adaptor for L-shaped mounting angles must be used.
- To fit
- Enclosure type: TS 8
CS Toptec
Height: 800 mm - Packs of
- 2 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.471 kg
- Customs tariff number
- 73269098
- EAN
- 4028177234826
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
DK-TS mounting angle, 15 U
Technical specifications: 2 mm steel sheet, with
integrated 482.6 mm (19") punchings as well as 25 mm
DIN pitch pattern round and square holes. Zinc-plated,
passivated for conductive connection to the installed
482.6 mm (19") equipment.
Material: Sheet steel, zinc-plated, passivated
Technical specifications: 2 mm steel sheet, with
integrated 482.6 mm (19") punchings as well as 25 mm
DIN pitch pattern round and square holes. Zinc-plated,
passivated for conductive connection to the installed
482.6 mm (19") equipment.
Material: Sheet steel, zinc-plated, passivated