Infill panels, 482.6 mm (19"), horizontal for adaptor sections

Article number: TS 8613.040

To infill between installed 482.6 mm (19") equipment positioned in the full enclosure height and the enclosure clearance height.

Article number:
TS 8613.040
Product description
To infill between installed 482.6 mm (19") equipment positioned in the full enclosure height and the enclosure clearance height.
Material
Extruded aluminium section
Supply includes
Assembly parts
To fit
Enclosure type: TS
Height: = 1,600 mm
= 2,000 mm
Packs of
2 pc(s).
Net weight
0.6 kg
Gross weight
0.719 kg
Customs tariff number
76169990
EAN
4028177213159
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
TS Infill panels, 482.6 mm (19"), horizontal for Adapter-Profile, for H: 1600/2000 mm