Slide rail VX for adaptor section 482.6 mm (19") with attachment on one side

Article no.: VX 4531001

Mounted on the adaptor section , 482.6 mm (19").

Article no.:
VX 4531001
Product description

Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
270 mm
Installation dimensions
Installation width for components: 19"
Packs of
10 pc(s).
Net weight
5 kg
Gross weight
5.48 kg
Customs tariff number
73269098
EAN
4028177939011
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
VX Slide rails for VX adaptor section, with one-sided mounting, L: 270 mm
Documentation
Load brochure