- Article no.:
- DK 5501905
- Product description
- With all-round brush strip for collision-free shielding with installed rail systems on the outer mounting level.
- Applications
- To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
- Material
- Sheet steel
Blanking panel: Plastic, UL 94-HB, halogen-free
Brush strip: Plastic, UL 94-HB
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- 2 vertical trim panels
2 horizontal trim panels
4 brush strips
Assembly parts
- Assembly instruction
- The vertical and horizontal trim panels with brush strip may be fitted on both the front and rear 482.6 mm (19") mounting frame for partitioning.
- To fit
- Width: 600 mm
Height: 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.1 kg
- Gross weight
- 3.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177706941
- ETIM 9
- EC000331
- ECLASS 8.0
- 27189272
- Product description
-
DK Air baffle plate, WxH: 600x2000 mm, For TS IT 482.6 mm (19") mounting frames