Component shelf, 482.6 mm (19") configuration Enclosures with L-shaped mounting angles front and rear

Article no.: DK 7143035

Provide several attachment points, so the distance between the 482.6 mm (19˝) mounting angles is variable, load capacity: 50 kg.

Article no.:
DK 7143035
Product description
Depending on their depth, the component shelves have several attachment points, so the distance between the 482.6 mm (19˝) mounting angles is variable within certain limits. Each component shelf secured in this way can be retrospectively upgraded to full withdrawal using telescopic slides. For this purpose, the telescopic slides are screw-fastened in place of the spacers.
Applications
For mounting two between 482.6 mm (19") mounting angles
For upgrading legacy TS items
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
Distance between mounting levels
298 mm
Load capacity
50 kg area load
Note
For TS: If L-shaped mounting angles based on TS are used in network enclosures, adaptor 7827.300 is required
For TS, 482.6 mm (19") system punchings: The depth-variable installation kit 7063.850 allows flexible mounting between two L-shaped mounting angles directly on the 19" system punchings.
Dimensions
Width: 409 mm
Depth: 300 mm
Packs of
1 pc(s).
Net weight
1.74 kg
Gross weight
1.94 kg
Customs tariff number
94039910
EAN
4028177165687
ETIM 9
EC002620
ECLASS 8.0
27189261
Documentation
Additional instructions
Quick guide
Component shelves for 482.6 mm (19") attachment levels

Component shelves, W x D: 409 x 300 mm; made from 1.5
mm steel sheet, for network enclosures with two 482.6
mm (19") attachment levels.
The component shelf has slots for preventing heat
accumulation and can be loaded up to a maximum of 50
kg. The component shelf is fitted on U-pitch pattern
mounting angles and the height can be adjusted linearly
as per the U-pitch pattern, using the T-slot mounting
angles
Material: Sheet steel
Paint finish: RAL 7035
W x D dimensions: 409 x 300 mm