Component shelf, heavy duty for network enclosures TS with L-shaped mounting angles

Article number: DK 7828.951

For static installation between two 482.6 mm (19�?) mounting levels, they are located directly onto the L-shaped mounting angles, load capacity: 75 kg.

Article number:
DK 7828.951
Product description
For static installation between two 482.6 mm (19�?) mounting levels. The component shelf is located directly onto the L-shaped mounting angles.
Material
Sheet steel
Surface finish
Zinc-plated
Colour
RAL 7035
Supply includes
Assembly parts
Distance between mounting levels
498 mm
Load capacity
75 kg surface load, static
Note
Not suitable for combination with telescopic slides.
Dimensions
Width: 507.5 mm
Height: 20 mm
Depth: 480 mm
Packs of
1 pc(s).
Net weight
3.1 kg
Gross weight
3.3 kg
Customs tariff number
94039910
EAN
4028177235267
ECLASS 8.0
27189261
Component shelf for 2 mounting levels, static
installation

Component shelf for static installation between two 19"
mounting levels.
Mounted directly on the mounting angles.
The component shelf uses ventilation slots, which
ensures economical air exchange between the separate
layers.
For mounting on L-shaped mounting angles.
Load capacity: 75 kg surface load
Material: Sheet steel
Spray finish: RAL 7035
For distance between levels: 500 mm