- Article number:
- VX 4348.500
- Product description
- With bayed EMC enclosure systems and when using a zinc-plated divider panel, this seal ensures optimum contact and shield attenuation.
- Material
- PU foam with electrically conductive sheathing
- Supply includes
- 2 vertical sections, each 1891 mm
2 horizontal sections, each 741 mm
- Dimensions
- Width: 10 mm
Height: 28 mm
Length: 5,260 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.7 kg
- Customs tariff number
- 40081100
- EAN
- 4028177947221
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX EMC divider panel seal