This item will be discontinued on: 31 Oct 2021
- Article number:
- DK 7829.110
- Product description
- For star earthing. With the pre-assembled earth conductors on a potential equalisation rail, star potential equalisation is easily integrated into network enclosures.
- Supply includes
- Earth rail made from E-Cu 57 to DIN EN 12 163, DIN EN 13 601
16 earthing leads 6 mm²
2 isolators
Assembly parts - To fit
- Enclosure type: TS IT
Width: = 800 mm
Height: = 2,200 mm
Depth: ≥ 800 mm - Packs of
- 1 pc(s).
- Net weight
- 1.819 kg
- Gross weight
- 2.019 kg
- Customs tariff number
- 73269098
- EAN
- 4028177235281
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- DK-TS Earthing kit, pre-assembled, For WHD: 800x2200x ? 800 mm, For TS, TS IT
DK-TS earthing rail including cable harness
6 mm² earth conductor, mounted on a potential
equalisation rail, 2 isolators including assembly
parts.
For enclosure dimensions: W: 800 mm H: 2200 mm D: 1200
mm
6 mm² earth conductor, mounted on a potential
equalisation rail, 2 isolators including assembly
parts.
For enclosure dimensions: W: 800 mm H: 2200 mm D: 1200
mm