Sheet steel door for DK-TS

Article no.: DK 7824225

To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.

Article no.:
DK 7824225
Product description
To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E, in exchange for comfort handle.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
IP protection category to IEC 60 529
IP 55
To fit
Enclosure type: DK-TS
Width: 600 mm
Height: 2,200 mm
Packs of
1 pc(s).
Net weight
29.45 kg
Gross weight
31 kg
Customs tariff number
94039910
EAN
4028177246492
ETIM 9
EC000747
ECLASS 8.0
27182204
TS steel sheet door

2 mm steel sheet door, with foamed-in seal, removable
rectangular frame with 25 mm DIN pitch pattern
punchings, locking rod with four locking points, swivel
handle with 3524 E. Security lock A TS 8611.070 comfort
handle can also be fitted as an option.
Hinge has captive hinge pins, the doorstop can be moved
without having to remove the locking rods, 180° door
opening angle.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosures (W x H): W: 600 mm H: 2200 mm