Sheet steel door, vertically divided, vented for DK-TS

Article no.: DK 7824380

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Article no.:
DK 7824380
Product description
With 130° hinges and locking rod, including comfort handle for profile half-cylinders with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced. The extensive door perforations additionally support climate control of the installed equipment. Perforated surface with air inlet openings > 78%.
Material
Sheet steel
Supply includes
Assembly parts
IP protection category to IEC 60 529
IP 20
To fit
Enclosure type: DK-TS
Width: 800 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
26.32 kg
Gross weight
28 kg
Customs tariff number
94039910
EAN
4028177302785
ECLASS 8.0
27182204
TS vertically divided vented sheet steel door

Vertically divided 1.5 mm sheet steel door with
extensive door perforations and vertical locking rod
fitted in the centre, comfort handle with 3524 E
security lock fitted as standard item, ensures optimum
ventilation as well as an access protected design. A
semi-cylinder can also be fitted (40/45 mm) as per DIN
18254.
135° door opening angle. The reduced swivelling radius
of the single doors reduces the clearance between the
separate enclosure suites and is ideally suited for
restricted installation sites.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosure (W x H): W: 800 mm H: 2000 mm