Sheet steel door, vertically divided, vented for DK-TS

Article no.: DK 7824382

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Article no.:
DK 7824382
Product description
With 130° hinges and locking rod, including comfort handle for profile half-cylinders with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced. The extensive door perforations additionally support climate control of the installed equipment. Perforated surface with air inlet openings > 78%.
Material
Sheet steel
Supply includes
Assembly parts
IP protection category to IEC 60 529
IP 20
To fit
Enclosure type: DK-TS
Width: 800 mm
Height: 2,200 mm
Packs of
1 pc(s).
ECLASS 8.0
27182204