Perforated mounting strip for partial door

Article no.: SV 9671206

For retrospective external mounting on partial doors, with 25 mm hole pitch pattern for mounting individual items on the rear of doors such as cable ducts, hose holders, etc.

Article no.:
SV 9671206
Product description
For retrospective external mounting on partial doors. The perforated mounting strips have a 25 mm pitch pattern of holes and may be used for individual mountings on the rear of doors, e.g. cable ducts, hose holders etc. Hole diameter of perforated mounting strip: 4.5 mm
Material
Sheet steel, 1 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
498 mm
Dimensions
Length: 498 mm
To fit
Width: = 600 mm
OUT_SUITABLE_FOR_PARTIAL_DOOR_HEIGHTS
150 ‐ 800 mm
Packs of
10 pc(s).
Net weight
1.4 kg
Gross weight
1.443 kg
Customs tariff number
39269097
EAN
4028177619623
ETIM 9
EC002525
ECLASS 8.0
27400501
Product description
SV Perforated mounting strip, L: 498 mm, for partial door WH: 600x150-800 mm