Protective roof for VX

Article no.: VX 8604455

The sloping protection canopy reliably protects the enclosure from standing moisture and other soiling from above.

Article no.:
VX 8604455
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
Assembly parts
Type rating to UL 50E
Type 1
Type 3R
Type 4
Type 4X
Type 12
To fit
Enclosure type: VX
Width: 600 mm
Depth: 400 mm
Customs tariff number
94039910
Product description
VX protective roof for WxD: 600x400 mm, stainless steel
Documentation
Instructions
Data sheets
Technical details