Male dies

Article number: AS 4055.740

Together with the dies, the stamps allow you to punch round holes with a diameter of 6.6 mm to 21.5 mm in busbars.

Article number:
AS 4055.740
Product description
Male dies for punching round holes in busbars.
Diameter
6.6 mm
Material thickness (max.)
10 mm
Dimensions
Thread: M6
Packs of
1 pc(s).
Weight/pack
0.54 kg
Customs tariff number
82073010
EAN
4028177920880
ETIM 7.0
EC003458
ECLASS 8.0
21049240
Product description
Male die for punching busbars