Earthing kits
-
Potential equalisation kit for VX IT
Central earthing point on the enclosure frame for simple connection of the enclosure to the earthing/potential equalisation network (rack bonding conductor (RBC) connection point).
-
Extension kit for earthing/potential equalisation
To supplement the existing earthing or potential equalisation sets for integrating additional installation components into the potential equalisation system. For targeted contact of installation components with the enclosure frame. The earth conductors are pre-assembled with connectors ready for connection and cut to the correct length.
-
Complete earthing kit for TE
For system-compatible earthing of all housing parts on the housing frame. The earth conductors are pre-assembled ready for connection with connectors and cut to the correct length.
-
Earthing kit for KL
Consisting of all the screws, nuts, contact washers and earthing strip needed to earth the cover, length 250 mm, cross-section 4 mm².
-
Earthing kit, pre-assembled for TS IT
For the integration of a star earthing with the pre-assembled earth conductors on a potential equalisation rail in network enclosures.
-
Earth rail, vertical for VX, VX IT
The supplied earth conductors facilitate star earthing of the cable clamp straps in thepatch panels, the earth terminals are fully adjustable, current carrying capacity of rails approx. 200 A.
-
Extension kit for earth rail, vertical
For system-compatible expansion of the star earthing on the vertical potential equalisation rail.
-
Earthing extension kit for DK-TS for TS
To DIN EN 60 950/VDE 0805, Ø 4 mm², Imax. 40 A, to extend the complete earthing kit, in order to keep additional components potential-free, conductor length 300 mm.
-
Earthing kit KE
For producing the required external potential equalisation for painted enclosures of the KL, AE and TS series.