PDU UK
-
PDU UK, basic version
The compact design allows fast assembly in the zero-U space of TS IT network and server enclosures. Input with CEE connector (16 A/32 A) with BS 1363 (UK) outputs. Distribution output from 3.7 kW to 22 kW.
-
PDU UK, metered version
Intelligent PDU with network interface and energy data logging per phase. With networking capability, e.g. IPv4/v6, SNMP, OPC-UA, Modbus/TCP with display. Input with CEE connector (16 A/32 A) with BS 1363 (UK) outputs. Distribution output from 3.7 kW to 22 kW.
-
PDU UK, switched version
Intelligent PDU with network interface, switch function and energy data logging per phase. With networking capability, e.g. IPv4/v6, SNMP, OPC-UA, Modbus/TCP with display. Input with CEE connector (16 A/32 A) with BS 1363 (UK) outputs. Distribution output from 3.7 kW to 22 kW.
-
PDU international, managed version
Intelligent PDU with CAN bus interface for use with CMC III or PDU managed, switch function and energy data logging per output. Input with CEE connector (16 A/32 A), with BS 1363 (UK) outputs. Distribution output from 3.7 kW to 22 kW.
-
Slave PDU UK, managed version
Slave PDU for connection to a metered, switched or managed PDU Master and to CMC III. Measuring and switching functionalities as for PDU managed, but without integrated display and network/web interface. Can only be used together with a PDU Master or CMC III. Up to 3 slave PDUs can be connected per CAN bus.