PDU, horizontal
-
PDU 482.6 mm (19"), horizontal, metered version
Compact power distributor for use in IT server and network enclosures, as well as small IT enclosures and CoLocation racks. The horizontal PDU 482.6 mm (19"), metered version, allows you to measure power at PDU level.
-
PDU 482.6 mm (19"), horizontal, switched version
Compact power distributor for use in IT server and network enclosures, as well as small IT enclosures and CoLocation racks. The horizontal PDU 482.6 mm (19"), switched version, has switchable outputs and allows you to measure power at PDU level.
-
PDU 482.6 mm (19"), horizontal, managed version
Compact power distributor for use in IT server and network enclosures, as well as small IT enclosures and CoLocation racks. The horizontal PDU 482.6 mm (19"), managed version, has switchable outputs and allows you to measure power at each output slot.
-
Slave PDU 482.6 mm (19"), horizontal, managed version
Compact power distributor for use in IT server and network enclosures, as well as small IT enclosures and CoLocation racks. The horizontal slave PDU 482.6 mm (19"), managed version, has switchable outputs and allows you to measure power at each output slot. This PDU is used with the CMC III Processing Unit (7030.000/.010).