Machine options for machining centres BC
-
Comfort clamping for Perforex BC 2014
Clamping system for user-friendly clamping of enclosure panels from a size of 1700 mm on the Perforex machining centre BC.
-
Clamping height extension for Perforex MT 2201 S
Upgrade kit to extend the clamping height for Perforex Milling Terminals MT S.
-
Machine door BC 2014, extra for Perforex BC 2014
The additional machine door for Perforex BC 2014 provides a larger machining area.
-
Enclosure machining for Perforex BC 1001 HS
Machine equipped with door and pneumatic clamping device. The corresponding support surface enables the machining of cubes up to a maximum depth of 1400 mm. For additional machining of enclosures that cannot be dismantled on Perforex machining centres BC.