Accessories for component shelves
-
Telescopic slides for component shelves, for mounting on the VX enclosure frame and for upgrading existing VX and TS applications
For retrospectively converting fixed component shelves to full withdrawal by exchanging the fastening bolts or mounting rails (heavy-duty version) for the telescopic slides.
-
Cable support hinged, with clamp
For secure routing of connection cables from the component shelf to the clamping point, the attachment may be released on both sides thanks to clamps.
-
Cable support hinged, with anti-kink device and clamp
Kink-free cable routing in the central part via mobile chain links, the attachment may be released on both sides, thanks to clamps.
-
Fastening bolts for slotted component shelves
For non-slip attachment of your components, the bolts are screwed into the longitudinal slots of the component shelf support surface, consequently, they are infinitely adjustable and can be adapted to suit any appliance.
-
TS punched section with mounting flange, 17 x 73 mm
For universal skeleton structures or partial assembly. Simply locate into the punchings and secure.