Accessories for KX
-
Rittal ePOCKET
Rittal ePOCKET – The digital home of automation technology. With the Rittal ePOCKET digital wiring plan pocket, your equipment and system documentation is always up to date. What's more, it can be accessed directly from any device, any time and anywhere. This will speed up your processes at every stage in the operation as well as saving you valuable time and money.
-
Roof/wall mounting
All requirements in the roof area of the enclosure are met to perfection with the right system accessories: crane transportation, cable entry, ventilation, roof attachments for enclosures, protective strips, accessories for pressure relief, wall and pole mounting accessories.
-
Interior installation
A comprehensive range of interior installation accessories for enclosure systems and IT racks, such as mounting plates, rail systems, mounting components, component shelves, system lights, EMC and earthing accessories, socket strips
-
Cable management
Accessories for flexible cable entry in enclosures and case systems and efficient cable routing in enclosures and cases with a 482.6 mm (19") pitch pattern: Cable entries, gland plates, cable glands, cable entry accessories in the enclosure, 482.6 mm (19") cable routing.
-
Cable glands
Cable glands made from polyamide, brass and stainless steel, also available in an EMC version. Cable glands are available in a high protection category of up to IP 68 / IP 69. Cable glands in a hygienic design are available for use in the food industry and clean room environments.
-
Lock systems
The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.