Imperial installation (frames)
-
Mounting frame, 482.6 mm (19") for TS, TS IT
For the installation of the front and rear 482.6 mm (19˝) levels, the welded 482.6 mm (19˝) mounting frame may be attached with complete depth variability.
-
Mounting frame, 482.6 mm (19") for TS, CS Basic and modular enclosures
For the installation of the front and rear 482.6 mm (19˝) levels, the welded 482.6 mm (19˝) mounting frame may be attached with complete depth variability.
-
Mounting frame 54 U for TS 8
The mounting frame allows configuration of a side-offset 482.6 mm (19˝) level with 42 U useful installation space plus the additional integration of a further 12 U for vertical installation at the side.