Power distribution
-
Busbar systems
RiLine busbar systems for individual switchgear and controlgear. Complete solutions up to 1600 A for AC or DC applications.
-
VX25 Ri4Power
A safe, design-tested low-voltage switchgear for machines, equipment and power distribution.
-
Ri4Power TS 8
Modular system for low-voltage switchgear with design verification to IEC 61 439-1/-2 and DIN EN 61 439-1/-2 for use as control gear and power distributors up to 5500 A.
-
Ri4Power ISV distribution enclosure
Modular installation system for distribution enclosures. Design certificate is compliant with standard DIN EN 61 439-1/-2.
-
IT power
Power distribution and back-up are key elements of IT High Availability. Rack power distribution is available as standard PDU or modular power distribution (PSM) solutions. This allows for individually adapted rack PDU solutions from basic power distribution up to intelligent solutions with extensive measurement and management functions.