Small cooling units
-
Roof-mounted fans for VX IT, TS IT
Roof-mounted fan with an exceptionally low noise level of 39 dB(A) and a high volumetric flow (unimpeded air flow 1245 to 1345 m³/h), for use in office environments.
-
Fan module
For active ventilation. The unit may optionally be extended with additional fans. Simple connection system and energy-efficient speed control.
-
Fan expansion kit for VX IT, TS IT
Fan expansion kit with integral speed control for retrofitting to fan modules 5503.010, 5503.020 and 5503.025.
-
Roof-mounted fans for VX, VX IT
Roof-mounted fan for the office sector with exceptionally low noise level (40 dB) and high volumetric flow (unimpeded air flow 1500 m3/h).
-
482.6 mm (19") air duct for horizontal air routing
For a cold air supply to hubs fitted in the rear 482.6 mm (19") level.
-
Fan mounting plate
For active ventilation of the VX IT, TS IT or TE 8000, depending on the version.
-
Fan mounting plate
May be retro-fitted in all TS 8 network enclosures from above. The rear section is left free for cable entry. 2 fans as standard. To extend to max. 4/6 fans.
-
Fan insert for fan roof, modular, two-piece
Modular fan inserts for fan roof, for active cooling.
-
Door-mounted fan
For mounting on tubular door frames of server racks (front or rear door) and to support the horizontal air routing of the IT equipment.
-
Fan expansion kit for door-mounted fan
Fan expansion kit to increase the air throughput of the door-mounted fan.
-
Cover plates for fan panels for FlatBox
To cover unused fan panels when using fan motors in the FlatBox.
-
Vent cover for VX, VX IT
For connecting sealed racks to a ventilation system. The stepped connection is suitable for standard pipe diameters 150 mm and 200 mm, thereby ensuring effective cooling due to targeted air exchange inside the rack.