Terminal box Form 4b for modular outgoing section
Model No. | For compartment height | ||||
---|---|---|---|---|---|
SV 9674.702 | 200 mm | ||||
SV 9674.707 | 250 mm | ||||
SV 9674.704 | 400 mm | ||||
SV 9674.703 | 300 mm | ||||
SV 9674.701 | 150 mm | ||||
SV 9674.706 | 600 mm | ||||
Model No. | For compartment height | ||||
---|---|---|---|---|---|
SV 9674.702 | 200 mm | ||||
SV 9674.707 | 250 mm | ||||
SV 9674.704 | 400 mm | ||||
SV 9674.703 | 300 mm | ||||
SV 9674.701 | 150 mm | ||||
SV 9674.706 | 600 mm | ||||