Splitter hole punch, round for stainless steel, round, with triple splitting
Model No. 4055.154
Product Lifecycle
Passive
+ Also required
+ Product description
Design: | With triple splitting |
---|---|
Product description: | For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch. |
Supply includes: |
Female dies Male dies |
Maximum machinable material thickness, stainless steel: | 2,5 mm |
Ø punch: | 54 mm |
Note: | When operating with wrenches, tension screws with ball bearings should be used. |
Suitable for hydraulic bolt order number: | 4055.663 |
Tension screw (Ø x L): | 19 x 75 mm |
Hydraulic tension screw Ø: | 19 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 0.696 kg |
Customs tariff number: | 82073010 |
EAN: | 4028177808133 |
ETIM 7.0: | EC000156 |
ECLASS 8.0: | 21049047 |
Product description: | Splitter hole punch, round for stainless steel, round, with triple splitting |
+ Downloads / CAD
Documentation: |
---|