Functional trolley

Model No. 4050.130

  Product Lifecycle  
Active
  • Functional trolley
  • Functional trolley
  • Functional trolley
  • Functional trolley
  • Functional trolley
    Product details

    Whether for transporting essential materials and tools to the installation site or for commissioning – the functional trolley’s fold-out system is the ideal solution for assembly technicians and service personnel.

    + Product description

    Product description: Whether for transporting essential materials and tools to the installation site or for commissioning, the functional trolley's fold-out system is the ideal solution for assembly technicians and service personnel.
    Benefits: Table surface suitable for computer mouse
    Converts from its transport function to a practical desk by simply unfolding
    High level of resilience and robustness
    Material: Functional trolley: Stainless steel 1.4301 (AISI 304)
    Work surface: Plastic coating
    Seat surface: Woven polyester fabric, coated in PVC
    Supply includes: Functional trolley
    Folding chair
    Load capacity: Handcart (max. 20 kg)
    Table (max. 30 kg)
    Folding chair (max. 100 kg)
    : Width: 1,290 mm
    Height: 780 mm
    Depth: 610 mm
    : Width: 610 mm
    Height: 1,000 mm
    Depth: 85 mm
    : Width: 300 mm
    Height: 610 mm
    Depth: 1,000 mm
    Packs of: 1 pc(s).
    Weight/pack: 20 kg
    Customs tariff number: 84279000
    EAN: 4028177804593
    ETIM 7.0: EC002224
    ECLASS 8.0: 36659090
    Product description: Functional trolley

    + Downloads / CAD

    Documentation:
    Instructions: 
    DE, EN, FR RU

     Functional trolley

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close