+ Product description
No. of poles/bar centre distance: |
3-pole 120 mm |
---|---|
Packs of: | 2 pc(s). |
Weight/pack: | 0,78 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177600904 |
ETIM 7.0: | EC001900 |
ECLASS 8.0: | 27400613 |
Product description: | SV Busbar stabiliser bar, for busbar support, SV 9676020, 3-pole, 120 mm (Flat-PLS 60) |
+ Approvals
Approvals: |
GOST:
RU
|
---|---|
Declerations: |
Declaration of conformity:
DE, EN
|