+ Product description
Product description: | For punching rectangular cut-outs for connectors. The hole punch is operated with a wrench or hydraulic punch. |
---|---|
Benefits: |
With side ejector for the waste No jamming of the die Anti-twist axles for stamps and dies are used as tension bolts. |
Supply includes: |
Female dies Male dies Tension bolts Lock nut Pressure nut with ball bearing Adaptor for hydraulics Plastic case |
Maximum machinable material thickness, stainless steel: | 1,5 mm |
Maximum machinable material thickness, sheet steel: | 2 mm |
▭ punch: | 28.2 x 11.3 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 0,64 kg |
Customs tariff number: | 82073010 |
EAN: | 4028177808560 |
ETIM 7.0: | EC000156 |
ECLASS 8.0: | 21049047 |
Product description: | Hole punch, sub-D for sheet steel and stainless steel |
+ Downloads / CAD
Documentation: |
---|