Support rail 35 x 7.5 mm for Mini-PLS component adaptors

Model No. 3549.000

  Product Lifecycle  
Passive
  • Support rail 35 x 7.5 mm for Mini-PLS component adaptors
  • Support rail 35 x 7.5 mm for Mini-PLS component adaptors

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 31.01.2017

     

    Close
    Product details

    For attaching to the Mini-PLS component adaptor.

    + Product description

    Material: Sheet steel
    Surface finish: Zinc-plated
    Supply includes: Assembly screws and side anti-slip guard
    Dimensions: Width: 72 mm
    Packs of: 10 pc(s).
    Weight/pack: 0,27 kg
    Customs tariff number: 73269098
    EAN: 4028177044142
    ETIM 7.0: EC001285
    ECLASS 8.0: 27141143
    Product description: SV Support rail 35x7,5 mm, W: 72 mm, sheet steel

    + Downloads / CAD

    Data Sheets:
    General technical information: 
    CS DA DE EN ES FI FR HU IT NL NO PL RU SV TR ZH

    + Tender texts

    Support rails
    for SV 3544.000-3547.000.
    Including assembly screws.
    Width: 72 mm
    Height: 7.5 mm

     Support rail 35 x 7.5 mm for Mini-PLS component adaptors

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close