Baying systems TS 8 Electronic enclosure

Model No. 8430.510

  Product Lifecycle  
Limited
  • Baying systems TS 8 Electronic enclosure

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 15.01.2019
    This item is being replaced by 8430000
    Baying enclosure system VX25 Electronic enclosure
     

    Close
    Product details

    Baying systems TS 8 with hinged front frames and 482.6 mm (19") mounting angles

     Recommended accessories

    + Product description

    Material: Enclosure frame: Sheet steel, 1.5 mm
    Roof: Sheet steel, 1.5 mm
    Front frame: Extruded aluminium sections with die-cast corner pieces
    Rear door: Sheet steel, 2.0 mm
    Gland plates: Sheet steel, 1.5 mm
    Adaptor sections: Aluminium
    Surface finish: Enclosure frame: Dipcoat-primed
    Roof and rear door: Dipcoat primed, powder-coated on the outside, textured paint
    Front frame: Powder-coated
    Gland plates: Zinc-plated
    Colour: RAL 7035
    Supply includes: Enclosure frame
    Front frame (r/h hinge, opening angle 130°, held on the left via mechanical snap fasteners)
    Rear door (r/h hinge, may be swapped to opposite side)
    Roof plate
    Adaptor sections, 482.6 mm (19") attachment level
    Gland plates
    2 support strips fitted in the enclosure depth
    Dimensions: Width: 600 mm
    Height: 2,000 mm
    Depth: 600 mm
    IK Code: IK09
    Basic material: Aluminium
    Packs of: 1 pc(s).
    Weight/pack: 69,4 kg
    Customs tariff number: 94032080
    EAN: 4028177236332
    ETIM 7.0: EC000261
    ECLASS 8.0: 27180101
    Product description: TS Bayed enclosure system, WHD: 600x2000x600 mm, Sheet steel, with hinged front frame, 482.6 mm (19") mounting angles, single door at the rear

    + Approvals

    Approvals:
    Bureau Veritas: 
    EN
    GOST: 
    RU
    UL + C-UL: 
    EN
    Declerations:
    Declaration of conformity: 
    DE, EN
    Declaration of conformity UK: 
    EN
    Manufacturer's declaration: 
    DE, EN

    + Downloads / CAD

    Data Sheets:
    Safety data sheet: 
    DE, EN, ES, FI, FR, IT, NL, PL, RU, SV
    Technical details: 
    CS DA DE EN ES FI FR HU IT NL NO PL RU SV TR ZH
    Technical system catalogue: 
    DE EN
    Documentation:
    Further technical information: 
    CS DA DE EN ES FR Global IT KO NL NO PL PT RU SK SV ZH
    Load brochure: 
    DE, EN JA PL RU
    Protective conductor brochure: 
    CS DE, EN

    + Add accessories

     Baying systems TS 8 Electronic enclosure

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close