Partial mounting plates for compartment side panel modules (internal compartmentalisation)

Model No. 9673.693

  Product Lifecycle  
Passive
  • Partial mounting plates for compartment side panel modules (internal compartmentalisation)
  • Partial mounting plates for compartment side panel modules (internal compartmentalisation)

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 30.01.2021

     

    Close
    Product details

    With or without duct, for direct attachment to the functional space side panel modules.

    + Also required

    + Product description

    Design: with gland made from insulating material
    Product description: For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
    Material: Sheet steel, 2 mm
    Surface finish: Zinc-plated
    Supply includes: Angle brackets and assembly parts
    For compartment height: 300 mm
    Dimensions: Width: 702 mm
    Height: 293 mm
    To fit: Width: = 800 mm
    Packs of: 1 pc(s).
    Weight/pack: 5,15 kg
    Customs tariff number: 73269098
    EAN: 4028177605442
    ETIM 7.0: EC001900
    ECLASS 8.0: 27400613
    Product description: SV Partial mounting plate, WH: 702x293 mm, with duct, for TS (B: 800 mm)

    + Approvals

    Approvals:
    GOST: 
    RU

    + Downloads / CAD

    Data Sheets:
    General technical information: 
    CS DA DE EN ES FI FR HU IT NL NO PL RU SV TR ZH

     Partial mounting plates for compartment side panel modules (internal compartmentalisation)

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close