+ Product description
Design: | for mounting in the rear section, top/bottom |
---|---|
Applications: | For installing busbar supports |
Material: | Stainless steel |
No. of poles/bar centre distance: | 100 mm |
To fit busbars: |
Maxi-PLS 1600 Maxi-PLS 2000 |
To fit: | Enclosure type: TS 8 |
Packs of: | 2 pc(s). |
Weight/pack: | 1,9 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177576797 |
ETIM 7.0: | EC001900 |
ECLASS 8.0: | 27400613 |
Product description: | SV System attachment, for busbar support, SV 9649000/160 (Maxi-PLS 1600/2000), 100 mm bar centre distance, for TS rear section (top/bottom) |
+ Approvals
Approvals: |
---|