Terminal box Form 4b for modular outgoing section

Model No. 9674.702

  Product Lifecycle  
Passive
  • Terminal box Form 4b for modular outgoing section
  • Terminal box Form 4b for modular outgoing section

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 30.01.2021

     

    Close
    Product details

    For modular outgoing section, for shielding the connections (terminals) of the functinal space, busbar space and cable chamber.

    + Also required

    + Product description

    Product description: For shielding the connections (terminals) of the compartment, busbar space and cable chamber in accordance with Form 4b to IEC 61 439-2. The terminal boxes are externally mounted on the compartment side panel modules (for internal compartmentalisation) in the cable chamber to match the heights of the compartments. If necessary, a clamping strip may be mounted on the cable retainer included with the supply.
    Material: Sheet steel, 1.5 mm
    Surface finish: Zinc-plated
    Supply includes: Assembly parts
    For compartment height: 200 mm
    Note: For installation of the terminal boxes, the width of the cable chamber must be at least 400 mm
    Design: Enclosure width of the cable chamber
    To fit: Width: = 400 mm
    = 600 mm
    Packs of: 1 pc(s).
    Weight/pack: 2,8 kg
    Customs tariff number: 73269098
    EAN: 4028177606319
    ETIM 7.0: EC001900
    ECLASS 8.0: 27400613
    Product description: SV Terminal box Form 4b, for compartment H: 200 mm

    + Approvals

    Approvals:
    GOST: 
    RU

    + Downloads / CAD

    Data Sheets:
    General technical information: 
    CS DA DE EN ES FI FR HU IT NL NO PL RU SV TR ZH

     Terminal box Form 4b for modular outgoing section

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close