+ Product description
Material: |
Fibreglass-reinforced polyamide Fire protection corresponding to UL 94-V0 Contact tracks: Silver-plated hard copper |
---|---|
Colour: |
Chassis: RAL 7035 Cover: RAL 7001 Handle: RAL 7016 |
Supply includes: | 3 mounting hooks |
For bar systems with centre-to-centre spacing: | 100 mm |
Cable outlet: | Top/bottom |
Type of electrical connection: | Box terminal |
Rated operating current max.: | 160 A |
For NH size: | 00 |
Test specification: |
IEC/DIN EN 60 947-3 DIN EN 60 269-2 (fuse inserts) |
Dimensions: |
Width: 50 mm Height: 400 mm |
Connection for round conductor cross-sections: | 2.5 ‐ 95 mm² |
To fit busbars: | with cross-section height: 5, 10 mm |
Rated operating voltage: | 690 V, 3~ |
Number of poles: | 3-pole |
Packs of: | 1 pc(s). |
Weight/pack: | 1,24 kg |
Copper weight (kg per piece): | 0.66 |
Customs tariff number: | 85365080 |
EAN: | 4028177628762 |
ETIM 7.0: | EC001046 |
ECLASS 8.0: | 27371402 |
Product description: | SV NH slimline fuse-switch disconnector, size 00, 160 A, 690 V, 3-pole, box terminal, 100 mm |
+ Approvals
Approvals: |
CQC-CCC:
EN, ZH
|
---|---|
Certificates: |
EAC:
RU
|
Declerations: |
Declaration of conformity:
DE, EN
|
+ Add accessories
+ Tender texts
NH slimline fuse-switch-disconnector size 00
up to 160 A, 3-pole, for outlet top / bottom,
bar centre distance 100 mm
for busbar thickness 5 / 10 mm and PLS 800 / 1600
Type of connection
Box terminal , 2.5 - 95 qmm
Cu conductor re, rm, se, sm, fm, f with wire end
ferrule
Standards
Switchgear: DIN EN 60947-3
Fuse inserts: to IEC 60269-2-1, NH00
Electrical parameters
Rated operating current Ie: 160 A
Rated operating voltage Ue: AC 690 V
Rated insulation voltage Ui: 1000 V
Rated surge voltage resistance Uimp: 8 kV
Rated frequency: 50 / 60 Hz
Conditional rated short-circuit current: 100 kA
Protection category: IP3x in the operating area
Utilisation category
400 V / 160 A: AC-23B,
500 - 690 V / 160 A: AC-22B
System
RiLine NH
up to 160 A, 3-pole, for outlet top / bottom,
bar centre distance 100 mm
for busbar thickness 5 / 10 mm and PLS 800 / 1600
Type of connection
Box terminal , 2.5 - 95 qmm
Cu conductor re, rm, se, sm, fm, f with wire end
ferrule
Standards
Switchgear: DIN EN 60947-3
Fuse inserts: to IEC 60269-2-1, NH00
Electrical parameters
Rated operating current Ie: 160 A
Rated operating voltage Ue: AC 690 V
Rated insulation voltage Ui: 1000 V
Rated surge voltage resistance Uimp: 8 kV
Rated frequency: 50 / 60 Hz
Conditional rated short-circuit current: 100 kA
Protection category: IP3x in the operating area
Utilisation category
400 V / 160 A: AC-23B,
500 - 690 V / 160 A: AC-22B
System
RiLine NH