Product details
For modular outgoing section, for shielding the connections (terminals) of the functinal space, busbar space and cable chamber.
+ Also required
+ Product description
Product description: | For shielding the connections (terminals) of the compartment, busbar space and cable chamber in accordance with Form 4b to IEC 61 439-2. The terminal boxes are externally mounted on the compartment side panel modules (for internal compartmentalisation) in the cable chamber to match the heights of the compartments. If necessary, a clamping strip may be mounted on the cable retainer included with the supply. |
---|---|
Material: | Sheet steel, 1.5 mm |
Surface finish: | Zinc-plated |
Supply includes: | Assembly parts |
For compartment height: | 600 mm |
Note: | For installation of the terminal boxes, the width of the cable chamber must be at least 400 mm |
Design: | Enclosure width of the cable chamber |
To fit: |
Width: = 400 mm = 600 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 6,35 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177606340 |
ETIM 7.0: | EC001900 |
ECLASS 8.0: | 27400613 |
Product description: | SV Terminal box Form 4b, for compartment H: 600 mm |
+ Approvals
Approvals: |
GOST:
RU
|
---|