Product details
Performance pack for optimised workpiece machining on the Perforex machining centre BC and Perforex Milling Terminal MT S.
+ Product description
Product description: | For optimised workpiece machining on Perforex machining centres BC and Perforex milling terminals MT. |
---|---|
Benefits: |
Reduced vibration Faster feed rates of up to 1.5 m/min Lower noise emissions Extended tool life Optimised handling with workpiece clamping |
Supply includes: |
Brush strips Performance milling tool Ø 6 mm |
number milling cutter: | 10 |
Number brush strips: | 51 |
To fit Model No.: |
4050.230 4055.930 4055.935 4055.931 4055.936 |
Packs of: | 1 pc(s). |
Weight/pack: | 58 kg |
Customs tariff number: | 84669360 |
EAN: | 4028177803671 |
ETIM 7.0: | EC000000 |
ECLASS 8.0: | 36609290 |
Product description: | Performance package for Perforex machining centre |