Discontinued article.
Information on the discontinued articles
This item will be discontinued on 15.01.2019
This item is being replaced by 9680406
Baying enclosure system VX25 Modular enclosure
This item is being replaced by 9680406
Baying enclosure system VX25 Modular enclosure
Close
– Recommended accessories
+ Product description
Material: | Sheet steel |
---|---|
Surface finish: |
Enclosure frame: Dipcoat-primed Rear panel: Dipcoat-primed, powder-coated on the outside, textured paint Gland plates: Zinc-plated |
Colour: | RAL 7035 |
Supply includes: |
Enclosure frame Rear panel Three-piece gland plates 4 eyebolts |
Test specification: |
IEC 61 439-1/-2 IEC 61 641 |
IP protection category to IEC 60 529: | Up to IP 54, depending on the panels |
Dimensions: |
Width: 400 mm Height: 2,000 mm Depth: 600 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 43,8 kg |
EAN: | 4028177562431 |
ETIM 7.0: | EC000268 |
ECLASS 8.0: | 27180101 |
Product description: | SV Modular enclosure, WHD: 400x2000x600 mm, sheet steel |
+ Approvals
Approvals: |
GOST:
RU
|
---|---|
Declerations: |
+ Downloads / CAD
Data Sheets: | |
---|---|
Documentation: |