Discontinued article.
Information on the discontinued articles
This item will be discontinued on 15.01.2019
This item is being replaced by 9666966
Baying enclosure system VX25 Distribution enclosure
This item is being replaced by 9666966
Baying enclosure system VX25 Distribution enclosure
Close
Product details
Baying systems TS 8 as distribution enclosures, prepared for the installation of ISV assembly modules
+ Also required
– Recommended accessories
+ Product description
Material: | Sheet steel |
---|---|
Surface finish: |
Enclosure frame: Dipcoat-primed Door(s), roof, rear panel: Dipcoat-primed, powder-coated on the outside, textured paint Gland plates: Zinc-plated |
Colour: | RAL 7035 |
Supply includes: |
Enclosure frame with door(s) Three-piece gland plates Rear panel Roof plate 4 eyebolts Lock: 3 mm double-bit |
Number of doors: | 2 |
IP protection category to IEC 60 529: | IP 55 |
Standard: | NEMA 12 |
Test specification: | IEC 61 439-1/-2 |
Dimensions: |
Width: 1,100 mm Height: 2,000 mm Depth: 400 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 146 kg |
EAN: | 4028177676824 |
ETIM 7.0: | EC000214 |
ECLASS 8.0: | 27142409 |
Product description: | SV Distribution enclosure (ISV), WHD: 1100x2000x400 mm, sheet steel, two-door |
+ Approvals
Approvals: |
GOST:
RU
|
---|---|
Declerations: |
Declaration of conformity:
DE, EN
|
+ Downloads / CAD
Data Sheets: | |
---|---|
Documentation: |