Partial mounting plates for compartment side panel modules (internal compartmentalisation)
Model No. 9673.694
Product Lifecycle
Passive
Product details
With or without duct, for direct attachment to the functional space side panel modules.
+ Also required
+ Product description
Design: | with gland made from insulating material |
---|---|
Product description: | For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible. |
Material: | Sheet steel, 2 mm |
Surface finish: | Zinc-plated |
Supply includes: | Angle brackets and assembly parts |
For compartment height: | 400 mm |
Dimensions: |
Width: 702 mm Height: 393 mm |
To fit: | Width: = 800 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 6,9 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177605459 |
ETIM 7.0: | EC001900 |
ECLASS 8.0: | 27400613 |
Product description: | SV Partial mounting plate, WH: 702x393 mm, with duct, for TS (B: 800 mm) |
+ Approvals
Approvals: |
GOST:
RU
|
---|
Partial mounting plates for compartment side panel modules (internal compartmentalisation)
Model No.
Close