Partial mounting plates for compartment side panel modules (internal compartmentalisation)
Model No. 9673.671
Product Lifecycle
Passive
Product details
With or without duct, for direct attachment to the functional space side panel modules.
+ Also required
+ Product description
Design: | with gland made from insulating material |
---|---|
Product description: | For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible. |
Material: | Sheet steel, 2 mm |
Surface finish: | Zinc-plated |
Supply includes: | Angle brackets and assembly parts |
For compartment height: | 150 mm |
Dimensions: |
Width: 502 mm Height: 143 mm |
To fit: | Width: = 600 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 2,1 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177543911 |
ETIM 7.0: | EC001900 |
ECLASS 8.0: | 27400613 |
Product description: | SV Partial mounting plate, WH: 502x143 mm, with duct, for TS (B: 600 mm) |
+ Approvals
Approvals: |
GOST:
RU
|
---|
Partial mounting plates for compartment side panel modules (internal compartmentalisation)
Model No.
Close