Comfort Panel configurator

The choice is yours

Standard range

  • Standard variants offer exceptional value for money
  • Available as standard off the shelf
  • Easy, fast and reliable selection
  • For front panel installations, tailored to the most common operating solutions

Configurable special solutions

  • Individual sizes, also suitable for direct panel installation with no front plate
  • Complete solution diversity for virtually all applications
  • Maximum flexibility in design and function

This tool allows you to compile perfectly coordinated solutions for the human/machine interface. It also has a built-in intelligent consistency check that ensures that your configuration is complete and error-free. Once your configuration is complete, request a quote, and you will receive a visualised representation of your individual command panel solution for integration into your machine and plant design.

Compile your Comfort Panel now using the configurator .

Retrieve your last configuration to use as a template

Further information

For queries, please contact technical support on service number
+49 (0) 2772 505 9052, or send an e-mail tomtv@rittal.de