CMC III – Monitoring system
CMC III accessories
CMC III mounting units
To accommodate CMC III components.
CMC III cable clamp straps
For cable clamping and accommodation at the rear of the CMC III 482.6 mm (19") mounting unit.
CMC III CAN bus connection cable
Connects CAN bus units for information and power transmission.
Interference suppressor for fans for CMC III
For connecting fans via the CMC III Power Unit. The interference suppressor prevents malfunctions when switching off the fan motor.
CMC III programming cable
For first-time commissioning of the Processing Unit (PU) or PU Compact.
CMC III extension cable for sensors
For extending sensor cables.