Signal pillars

Signal pillar, modular IP 65

Identify malfunctions and operating statuses in machines and automated processes immediately with Rittal’s flexible range of signal pillars to suit all applications. A modular layout with connection, optical and acoustic components and a label panel is supported, up to a maximum of 5 components with the same voltage.

Signal pillar, modular IP 65

Optical components

A selection of LED steady light component, LED flashing light component and Flashing light component in different colors can be selected.

Signal pillar, modular IP 65

Connection component for signal pillar, modular

Optionally for conduit or wall/base mounting. Screwless spring terminals in the connection component. With cover for optical components. Contact hazard protection to VDE.

Signal pillar, modular IP 65

Acoustic component for signal pillar, modular

To indicate warnings or malfunctions.