Climate control

  • Air cooling
    Air cooling

    Ambient air cooling units are ideal for dissipating heat loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature.

    More

  • Cooling units
    Cooling units

    Cooling units keep the enclosure internal temperature at a constant level, which is independent of the ambient temperature. The air routing meets individual requirements. Two separate circuits prevent the ingress of dust into the enclosure.

    More

  • Liquid cooling
    Liquid cooling

    Efficient liquid cooling may be used in all situations where a high cooling load is required, such as process and machine cooling or when dissipating heat loss from enclosures via air/water heat exchangers.

    More

  • IT cooling
    IT cooling

    Climate control concepts from Rittal cover the full spectrum of applications, from cooling a single rack through to entire data centres. Security plus optimum energy and cost efficiency are paramount. A diverse range of technical solutions creates individual climate control concepts for racks, suites and rooms.

    More

  • Enclosure heater
    Enclosure heater

    Heaters ensure that the right thermal output is always available to prevent condensation, particularly with outdoor siting.

    More

  • Accessories for climate control
    Accessories for climate control

    Perfectly coordinated components allow you to customise the climate control to your specific requirements. The efficiency and reliability of climate control components can be additionally enhanced with monitoring, control and individual air routing.

    More

+
[X] Close

Required