RITTAL

Climate control

Boost your efficiency and protect the environment at the same time with our energy-saving, eco-friendly climate control solutions for enclosures and machines.

Decision-making aid climate control

Learn more about the different types of climate control and their advantages. We help you find the optimal solution for your requirements quickly and easily.

Climate control

Air cooling

Ambient air cooling units are ideal for dissipating heat loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature.

Climate control

Cooling units

Cooling units keep the enclosure internal temperature at a constant level, which is independent of the ambient temperature. The air routing meets individual requirements. Two separate circuits prevent the ingress of dust into the enclosure.

Climate control

Liquid cooling

Efficient liquid cooling may be used in all situations where a high cooling load is required, such as process and machine cooling or when dissipating heat loss from enclosures via air/water heat exchangers.

Climate control

IT cooling

Climate control concepts from Rittal cover the full spectrum of applications, from cooling a single rack through to entire data centres. Safety and efficiency are our priorities.

Climate control

Heaters

Heaters ensure that the right thermal output is always available to prevent condensation, particularly with outdoor siting.

Climate control

Outdoor climate control

Function meets safety – never weather-beaten. Our outdoor climate control solutions are ideally suited for outdoor use. Fan-and-filter units with hose-proof hoods, heaters and Blue e+ chillers with the corresponding "Outdoor" option may...

Climate control

Accessories for climate control

Perfectly coordinated components allow you to customise the climate control to your specific requirements. The efficiency and reliability of climate control components can be additionally enhanced with monitoring, control and individual air routing.

Climate control

IIoT solutions

Digitalisation and networking offer huge opportunities for any company. The IoT interface means that Rittal cooling solutions and sensors for monitoring physical ambient conditions are easily connected to Industry 4.0 environments.