Flex-Block trim panels, 100 mm, solid for Flex-Block corner pieces
Model No. | To fit enclosure width/depth | ||||
---|---|---|---|---|---|
TS 8100.800 | 800 mm | ||||
TS 8100.180 | 1800 mm | ||||
TS 8100.500 | 500 mm | ||||
TS 8100.600 | 600 mm | ||||
TS 8100.120 | 1200 mm | ||||
TS 8100.400 | 400 mm | ||||
Model No. | To fit enclosure width/depth | ||||
---|---|---|---|---|---|
TS 8100.800 | 800 mm | ||||
TS 8100.180 | 1800 mm | ||||
TS 8100.500 | 500 mm | ||||
TS 8100.600 | 600 mm | ||||
TS 8100.120 | 1200 mm | ||||
TS 8100.400 | 400 mm | ||||