Baying systems TS 8 Electronic enclosure

Model No. Installation-H Width Height Depth
TS 8418.510 33 U 600 mm 1600 mm 800 mm
TS 8430.510 42 U 600 mm 2000 mm 600 mm
TS 8410.510 33 U 600 mm 1600 mm 600 mm
TS 8438.510 42 U 600 mm 2000 mm 800 mm
+
[X] Close

Required