Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

    Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19

    TS IT, sealed, for direct enclosure-specific climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.
    Go to VX IT conversion assistant

Model No. Installation-H Width Height Depth
DK 5504.151 24 U 800 mm 1200 mm 1000 mm
DK 5506.151 42 U 800 mm 2000 mm 600 mm
DK 5511.151 42 U 800 mm 2000 mm 1200 mm
DK 5512.151 47 U 800 mm 2200 mm 800 mm
DK 5513.151 47 U 600 mm 2200 mm 1000 mm
DK 5516.151 47 U 800 mm 2200 mm 1200 mm
DK 5528.151 38 U 600 mm 1800 mm 800 mm
DK 5529.151 42 U 600 mm 2000 mm 600 mm
DK 5531.151 47 U 600 mm 2200 mm 800 mm
DK 5527.151 38 U 600 mm 1800 mm 600 mm
DK 5510.151 42 U 600 mm 2000 mm 1200 mm
DK 5505.151 38 U 800 mm 1800 mm 800 mm
DK 5514.151 47 U 800 mm 2200 mm 1000 mm
DK 5515.151 47 U 600 mm 2200 mm 1200 mm
DK 5530.151 42 U 600 mm 2000 mm 800 mm
DK 5503.151 24 U 800 mm 1200 mm 800 mm
DK 5508.151 42 U 600 mm 2000 mm 1000 mm
DK 5507.151 42 U 800 mm 2000 mm 800 mm
DK 5509.151 42 U 800 mm 2000 mm 1000 mm
DK 5526.151 24 U 600 mm 1200 mm 600 mm
+
[X] Close

Required