PS Server Enclosures

    PS Server Enclosures

    Rittals rugged PS networking enclosures are an ideal solution for network applications. The PS server enclosure is one of the most cost effective and versatile solutions in the market today.
Model No. Width Height Height Depth
DK 9788.272 600 mm 2000 mm 42 U 1000 mm
DK 9788.274 600 mm 2000 mm 42 U 1200 mm
DK 9788.171 600 mm 2000 mm 42 U 1000 mm
DK 9788.173 600 mm 2000 mm 42 U 1200 mm
+
[X] Close

Required